Deluxe Coaxial Crimp Tool with .028", .039", .047", .100", .128" and .151" Hex Die

SKU HT-CRIMP02
QTY available 37
Quantity Price
1 - 24 $65.99
25 - 49 $62.69
50 - 99 $59.39
100 + Call Us
Price $65.99

All Prices are in US Dollars and do not include duties



This series features a choice of similar crimp tools equipped with specific die sets to perform a wide variety of crimping functions that apply to your needs. The supplied die sets are removable and are interchangeable with other die sets within this series. A crimp kit with 5 dies and cable strippers is also available.

Features
  • Cable Type: LMR100A, WBC100, RG174, RG178, RG179, RG180, RG187, RG198, RG316
  • Crimp Dimensions: 0.028", 0.039", 0.047", 0.100", 0.128", 0.151"
  • Common crimp sizes for both center contact and connector ferrule
  • Full cycle ratchet reduces fatigue
  • Many die sets to choose from

Application
  • Cable assembly
  • Cable installation
  • Cable repair

Key Specifications

Key Specifications

Hex Size Unit
in
Tool Type
Crimper
Hex Size
0.028, 0.039, 0.047, 0.100, 0.128, 0.151
Cable Series
LMR 100A, WBC100, RG174, RG178, RG179, RG180, RG187, RG198, RG316