To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Deluxe Coaxial Crimp Tool with .178", .151", .128", .078", .068", .043" Hex Die

This series features a choice of similar crimp tools equipped with specific die sets to perform a wide variety of crimping functions that apply to your needs. The supplied die sets are removable and are interchangeable with other die sets within this series. A crimp kit with 5 dies and cable strippers is also available.

Features
  • Center contact and connector ferrule crimp tool for various coaxial center contacts and ferrules
  • Full cycle ratchet reduces fatigue
  • Common hex crimp sizes of .178, .151, .128, .078, .068 and .042
  • Removable dies for versatility
Application
  • Cable assembly
  • Cable installation
  • Cable repair

SKU HT301J
QTY available 25
Quantity Price
1 - 24 $82.99
25 - 49 $78.84
50 - 99 $74.69
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $82.99

Key Specifications

Key Specifications