Deluxe Coaxial Crimp Tool with .255", .213", .137", .100", .069", .043" Hex Die

SKU HT301G
QTY available 4
Quantity Price
1 - 24 $80.99
25 - 49 $76.94
50 - 99 $72.89
100 + Call Us
Price $80.99

All Prices are in US Dollars and do not include duties



This series features a choice of similar crimp tools equipped with specific die sets to perform a wide variety of crimping functions that apply to your needs. The supplied die sets are removable and are interchangeable with other die sets within this series. A crimp kit with 5 dies and cable strippers is also available.

Features
  • Removable dies for versatility
  • Center contact and connector ferrule crimp tool for various coaxial center contacts and ferrules
  • Common hex crimp sizes of .255, .213, .137, .100, .069 and .043
  • Full cycle ratchet reduces fatigue

Application
  • Cable assembly
  • Cable installation
  • Cable repair


Documents and Resources

Key Specifications

Key Specifications

Hex Size Unit
in
Tool Type
Crimper
Hex Size
0.255, 0.213, 0.137, 0.100, 0.069, 0.043