Deluxe Coaxial Crimp Tool with .256", .213" and .068" Hex Die

SKU HT301A
QTY available 14
Quantity Price
1 - 24 $69.99
25 - 49 $66.49
50 - 99 $62.99
100 + Call Us
Price $69.99

All Prices are in US Dollars and do not include duties



This series features a choice of similar crimp tools equipped with specific die sets to perform a wide variety of crimping functions that apply to your needs. The supplied die sets are removable and are interchangeable with other die sets within this series. A crimp kit with 5 dies and cable strippers is also available.

Features
  • Center contact and connector ferrule crimp tool for various coaxial center contacts and ferrules
  • Common hex crimp sizes of .256, .213, and .068
  • Full cycle ratchet reduces fatigue
  • Removable dies for versatility

Application
  • Cable assembly
  • Cable installation
  • Cable repair

Key Specifications

Key Specifications

Hex Size Unit
in
Tool Type
Crimper
Hex Size
0.256, 0.213, 0.068