Deluxe Crimp and Strip Kit - 5 Hex Dies .042" to .429"

SKU HT330K
QTY available 94
Quantity Price
1 - 9 $279.99
10 - 24 $268.79
25 - 99 $257.59
100 + Call Us
Price $279.99

All Prices are in US Dollars and do not include duties



This series features a choice of similar crimp tools equipped with specific die sets to perform a wide variety of crimping functions that apply to your needs. The supplied die sets are removable and are interchangeable with other die sets within this series. A crimp kit with 5 dies and cable strippers is also available.

Features
  • Many die sets to choose from
  • Removable dies for versatility
  • Center contact and connector ferrule crimp tool for various coaxial center contacts and ferrules
  • Common crimp sizes for both center contact and connector ferrule
  • Full cycle ratchet reduces fatigue

Application
  • Cable assembly
  • Cable installation
  • Cable repair


Documents and Resources

Key Specifications

Key Specifications

Part Number
HT330K
Design (Tool Type)
Crimp and Strip Kit
Primary Application/Family
Coaxial
Length
11.6 in