Deluxe Crimp and Strip Kit with 5 Hex Dies .028" to .429"

Item # HT-KIT-01
Availability
23
08/26/2024 * Up to 123
Call Us * Over 123
*Estimated Availability
Price Table
Quantity Price
1 - 9 $175.99
10 - 24 $168.95
25 - 99 $161.91
100 + Call Us
Add to Cart

Description

The HT-KIT-01 is a professional grade crimp kit designed with all the tools you need in one rugged, die-foam lined carrying case. Five interchangeable crimp dies accommodate many cable sizes including RG6/8/58/59/316, LMR®/WBC 195/200/400, HyperLink CA-200, CA-240, CA-400 and several others as well as non-insulated terminals. Two compact coaxial strippers included in the kit can be used for both RG58 series as well as 400 series cable. HT-KIT-01 contains:
  • (1) Lightweight Ergonomic Ratcheting Crimp Frame
  • (5) Interchangeable Crimp Dies with the following Crimp Dimensions:
    Die 1 = .256", .213", .068"
    Die 2 = .028", .039", .047", .100", .128", .151"
    Die 3 = .100", .128", .429"
    Die 4 = .068", .213", .256", .324"
    Die 5 = 1.5mm, 2.5mm, 6mm, 10mm
  • (1) Assembly Screwdriver
  • (1) Adjustable Coax Cable Stripper for LMR®/WBC100, 174, 195, 200, 240 and 316, HyperLink CA-200/CA-240, RG58, 59, 62 and 6 Cable (AT-STRIP-01)
  • (1) Adjustable Coax Cable Stripper for LMR®/WBC400, HyperLink CA-400, RG8, 11, 213 and 214 Cable (AT-STRIP-02)
  • (1) Cable Cutter
  • (1) Carrying Case

Features
  • Common crimp sizes for both center contact and connector ferrule
  • Full cycle ratchet reduces fatigue
  • Housed in a rugged high impact case to protect and organize your tools
  • Includes die-foam lined carrying case
  • Professional grade crimp kit
Application
  • Cable assembly
  • Cable installation
  • Cable repair


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov