F Connector Installation Kit for RG6

SKU TCK60F
QTY available 15
Quantity Price
1 - 9 $106.77
10 - 24 $104.63
25 - 99 $102.50
100 + Call Us
Price $106.77

All Prices are in US Dollars and do not include duties



This kit is ideal for anyone who wants to terminate popular Type F connectors. Each kit includes 40 professional grade Type F plugs, a cable stripping tool, a connector crimping tool and a pocket toner; everything you need to successfully attach a Type F connector to RG6 coaxial cable.

Features
  • Termination of Type F connectors on RG6 style 75 Ohm cable
  • Includes everything you need to terminate a Type F connector
  • Kits contains (40) Type F connectors, trim tools and pocket toner

Application
  • CCTV
  • Network installation
  • Video
  • Premise wiring


Documents and Resources

Key Specifications

Key Specifications

Part Number
TCK60F
Design (Tool Type)
Installation Kit
Primary Application/Family
Coaxial

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.