To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

F S/T Plug for RG59 Crimp Ferrule

Item # V7C00003
Availability
203
Price Table
Quantity Price
1 - 24 $0.75
25 - 49 $0.72
50 - 99 $0.70
100 + Call Us
Add to Cart

Description

L-com's interseries Type-F 75 Ohm coaxial adapters provide the critical functionality to connect interfaces of different types and genders. Our broad selection of in-stock interseries adapters is sure to solve all your connection problems. Utilize our easy to use Product Finder to select the interseries adapter that is right for your application.

Features
  • Used extensively in all forms of cable video signal transmission
  • Chromate plated bodies for superior resistance to corrosion
  • Threaded style coupling 75 Ohm coaxial connector
Application
  • RG59 applications
  • 75 Ohm applications
  • Cable Video Signal


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov