F Type Compression Plug for RG6

SKU BAC-EX6
QTY available 2272
Quantity Price
1 - 24 $5.09
25 - 49 $4.84
50 - 99 $4.58
100 + Call Us
Price $5.09

All Prices are in US Dollars and do not include duties



This compression style male Type F connector provides a quick and economical way for termination to the widely used RG6 coaxial cable. Utilization of an O-Ring between connector and body plus silicone provides a weather resistant seal allowing the use of this connector in outdoor applications.

Features
  • Threaded style coupling 75 Ohm coaxial connector
  • Chromate plated bodies for superior resistance to corrosion
  • Compression style attachment results in a moisture resistant connector to cable attachment.
  • Used extensively in all forms of cable video signal transmission

Application
  • 75 Ohm applications
  • CCTV
  • Video Display
  • Video Transmission

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.