To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

L-com CA-100 Coax Cable Bulk Reel 1,000 Feet

L-com offers an extensive selection of high performance low-loss 100-series coaxial cable which is used primarily for radio pigtails and jumper cables. This cable can be purchased by the reel or by the foot depending on your applications. Additionally this cable is offered in a white jacketed flexible fire-rated alternative.

Features
  • High performance alternative to CommScope WBC100
  • Perfect for Jumpers and pigtails
  • Available by the reel or by the foot
  • Lightweight construction provides easy handling
Application
  • RF antenna cable assemblies
  • RF Pigtails
  • Wi-Fi installations
  • WLAN

SKU CA-100-R1K
QTY available 15
Quantity Price
1 - 4 $485.99
5 - 9 $466.55
10 - 24 $447.11
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $485.99

Key Specifications

Key Specifications