To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

L-com CA-200 Coax Cable Bulk Reel 1,000 Feet

HyperLink CA-200 coaxial cable features excellent low loss characteristics and a durable UV resistant protected black polyethylene jacket. This flexible coax cable ideal for shorter cable runs and "jumper" cables and is available in 1000 foot reels. For shorter lengths, please contact us. The HyperLink CA-200 features equal performance and mechanical characteristics to cables from CommScope®, Times Microwave Systems®, Belden and Andrew®. The CA-200 low loss cable is a high performance alternative to CommScope® WBC-200, Times Microwave Systems® LMR-200, Belden® 7807 and Andrew® CNT-200 coax cable. HyperLink also has available fully tested custom cable assemblies featuring 200-series cable. HyperLink stocks 200-Series compatible connectors, heatshrink and crimping tools.

Features
  • Excellent low loss characteristics
  • High performance flexible coaxial cable construction
  • Lightweight
  • UV resistant polyethylene jacket
Application
  • RF antenna cable assemblies
  • RF Pigtails
  • Wi-Fi installations
  • WLAN

SKU CA-200-R1K
QTY available 7
Quantity Price
1 - 4 $660.00
5 - 9 $633.60
10 - 24 $607.20
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $660.00

Key Specifications

Key Specifications