L-com CA-400 Coax Cable, By The Foot

SKU CA-400-FOOT
QTY available 128166
Quantity Price
1 - 24 $2.03
25 - 49 $1.93
50 - 99 $1.83
100 + Call Us
Price $2.03

All Prices are in US Dollars and do not include duties



L-com CA-400 is a UV resistant polyethylene jacketed high performance flexible Low Loss coaxial cable. This coaxial cable has become a "standard" of the outdoor wireless LAN and WLL industries. This lightweight cable has excellent low loss characteristics and a durable UV protected black polyethylene jacket. The CA-400 is available in 500 foot or 1000 foot reels. For shorter lengths, please contact us. The L-com CA-400 features equal performance and mechanical characteristics to cables from CommScope®, Times Microwave Systems®, Belden and Andrew®.

Features
  • Equal performance and mechanical characteristics to cables from CommScope®, Times Microwave Systems®, Belden® and Andrew®
  • Excellent low loss characteristics
  • High performance flexible coaxial cable construction
  • Multiple jacket styles are offered including Plenum rated
  • Please order carefully as cables by-the-foot are not returnable

Application
  • RF antenna cable assemblies
  • RF Pigtails
  • Wi-Fi installations
  • WLAN


Documents and Resources

Key Specifications

Key Specifications

Flex Type
Flexible
Impedance
50 Ohm
Dielectric Type
Foam PE
Velocity of Propagation
85 %
Jacket Diameter
0.405 in
Jacket Material
PE
No. of Shields
2
Attenuation at 1 Ghz.
4.1 dB
RF Shielding
90 dB
Max Operating Temperature
80 deg C
Center Conductor Type
Solid
Inner Conductor, Number of Strands
1
Minimum Bend Radius, One Time
1 in
Coax Type
Coax