L-com CA-600 Coax Cable Bulk Reel 1,000 Feet

SKU CA-600-R1K
QTY available 17
Quantity Price
1 - 4 $3,060.00
5 - 9 $2,937.60
10 - 24 $2,815.20
25 + Call Us
Price $3,060.00

All Prices are in US Dollars and do not include duties



600 Series cable is a very high performance cable and offers an attractive alternative to armored cables. This series features excellent low loss characteristics and can be purchased by the reel or by the foot depending on your applications. Order online today!

Features
  • Excellent low loss characteristics
  • Equal performance and mechanical characteristics to cables from CommScope®, Times Microwave Systems®, Belden® and Andrew®
  • High performance coaxial cable construction
  • UV resistant polyethylene jacket

Application
  • RF antenna cable assemblies
  • Wi-Fi installations
  • WLAN
  • RF Pigtails


Documents and Resources

Key Specifications

Key Specifications

Flex Type
Flexible
Impedance
50 Ohm
Dielectric Type
Foam PE
Velocity of Propagation
87 %
Jacket Diameter
0.59 in
Jacket Material
PE
No. of Shields
2
Attenuation at 1 Ghz.
2.64 dB
RF Shielding
90 dB
Max Operating Temperature
80 deg C
Center Conductor Type
Solid
Inner Conductor, Number of Strands
1
Minimum Bend Radius, One Time
1.5 in
Coax Type
Coax