To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

L-com's 100-series coaxial cable is a high-performance, low-loss cable that is used primarily for radio pigtails and jumper cables. The low loss cable is available in both bulk reels and by the foot, and it can be purchased with a white jacketed alternative. The 100-series cable has a characteristic impedance of 50 ohms and is capable of handling frequencies up to 1 GHz. The low loss coax cable is made with a center conductor of 28 AWG copper wire and a stranded copper braid shield. The cable is also jacketed with a PVC insulation. Our 100-series cable is a good choice for applications where low attenuation is required, such as radio frequency (RF) transmission and reception. It is also suitable for use in data networking and video applications. Order your Low Loss 100-Series Coax Cable now to receive same business day shipping!