To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

L-com's MIL-STD-1553B cables feature high-temperature M17/176-00002 twinax coax cable and TRB connectors designed for these type of data bus applications. MIL-STD-1553B cables are available in lengths from 1-ft to 50-ft. Custom lengths also available. The high quality Trompeter connectors include straight and right angle plug full crimp versions.

These military cables are designed for use in MIL-STD-1553B data bus applications, such as avionics, aircraft, and spacecraft. They are also suitable for other applications where high-performance and reliability are required.

Here are some of the key features of these military cables:

  • High-temperature M17/176-00002 twinax coax cable
  • TRB connectors
  • Available in lengths from 1 foot to 50 feet
  • Custom lengths available
  • High quality Trompeter connectors

These military cables are a good choice for demanding MIL-STD-1553B applications where high performance and reliability are required. Order one or more MIL-STD-1553B cables now to receive same business day shipping!