To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

N-Male Right Angle to RP-SMA Plug, Pigtail 20 ft 195-Series

L-com offers high quality, fully tested Reverse Polarity SMA Plug to N-Male cable assemblies featuring high performance low loss 195-series coax cable and RF grade SMA connector and N connector terminations. These low loss coaxial cables are perfect for use with WiFi Antennas and radios. Order online today!

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.

Not sure what connector your radio has. Use our Radio to Connector-Type Cross-Reference.


Features
  • Custom cable lengths available
  • Each assembly is fully tested ensuring the highest quality
  • Excellent low loss characteristics /195 Series cable
  • High performance SMA connector and Type N connector coax cable
  • Widest selection of lengths and connector styles
Application
  • External Antenna Applications
  • Wi-Fi Radios
  • Wireless LAN Devices
  • Wireless OEM Applications
  • RF Voice/Video/Data

SKU CA-NMRRSPA020
QTY available 821
Quantity Price
1 - 24 $74.99
25 - 49 $67.49
50 - 99 $59.99
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $74.99

Key Specifications

Key Specifications