To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

N-Male to N-Female 400 Series Assembly 30 ft

High quality fully tested N-Male to N-Female cable assemblies featuring high performance 400-Series coax cable. These lightweight cables have excellent low loss characteristics.

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.

Not sure what connector your radio has. Use our Radio to Connector-Type Cross-Reference.


Features
  • Each assembly is fully tested ensuring the highest quality
  • Excellent low loss characteristics
  • Widest selection of lengths and connector styles
  • Custom cable lengths available
  • Made with high performance, high quality 400-series coax cable
Application
  • Antenna Cable
  • RF Voice/Video/Data
  • Wireless Infrastructure
  • Wireless LAN Devices

SKU CA4N030
QTY available Call us
Quantity Price
1 - 24 $47.06
25 - 49 $45.18
50 - 99 $43.77
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $47.06

Key Specifications

Key Specifications