To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

N-Male to N-Male 240 Series Assembly 2.0 ft

High quality fully tested N-Male to N-Male cable assemblies featuring high performance low loss 240-Series coax cable.

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.

Not sure what connector your radio has. Use our Radio to Connector-Type Cross-Reference.


Features
  • Custom cable lengths available
  • Each assembly is fully tested ensuring the highest quality
  • Excellent low loss characteristics
  • Made with high performance, high quality 240-series coax cable
  • Widest selection of lengths and connector styles
Application
  • Antenna Cable
  • Wi-Fi Radios
  • Wireless LAN Devices
  • RF Voice/Video/Data

SKU CA-NMNMT002
QTY available 1413
Quantity Price
1 - 24 $35.59
25 - 49 $32.03
50 - 99 $28.47
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $35.59

Key Specifications

Key Specifications