To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

N-Male to N-Male 900 Series Assembly 50.0 ft

High quality fully tested N-Male to N-Male antenna feed cable assemblies featuring high performance low-loss coax cable. These cable assemblies feature clamp style N-Type connectors.

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.

Not sure what connector your radio has. Use our Radio to Connector-Type Cross-Reference.


Features
  • Custom cable lengths available
  • Made with high performance low-loss coax cable
  • Ultimate alternative to armored cables
  • Each assembly is fully tested ensuring the highest quality
  • For use up to 6 GHz
Application
  • RF Voice/Video/Data
  • Wireless Ethernet
  • WLAN
  • Wi-Fi

SKU CA-9NMNM050
QTY available Call us
Quantity Price
1 - 4 $595.00
5 - 9 $571.20
10 - 24 $547.40
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $595.00

Key Specifications

Key Specifications