To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
L-com's NMO Mobile Mount Crimp Connector can be used with RG58, and 195-Series cable types. This connector features a 3/4" Hole (19 mm) and Installs from above. An O-ring is included and it can be used with panels up to 5/32" (4 mm) Thick