NMO/TAD Mobile Mount to N-Male, Pigtail 2 ft 195-Series

Item # CA-AM1NMA002
Availability
246
Price Table
Quantity Price
1 - 24 $46.99
25 - 49 $42.29
50 - 99 $37.59
100 + Call Us
Add to Cart

Description

High quality fully tested NMO/TAD Mobile Mount to N-Male cable assemblies featuring high performance low loss 195-series coax cable.

The NMO-Series mounts are well suited for applications where mobility is required. Constructed with a solid brass threaded mount with gold plated center contact. Mounts include an O-ring to seal the mounting hole from moisture.

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.

Not sure what connector your radio has. Use our Radio to Connector-Type Cross-Reference.


Features
  • Excellent low loss characteristics
  • Custom cable lengths available
  • Each assembly is fully tested ensuring the highest quality
  • Made with high performance, high quality 195-series coax cable
Application
  • Wi-Fi Radios
  • Mobile Wireless Applications
  • RF Voice/Video/Data
  • Wireless LAN Devices


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov