Premium Coaxial Adapter Kit

SKU BAK400
QTY available 103
Quantity Price
1 - 9 $313.99
10 - 24 $301.43
25 - 99 $288.87
100 + Call Us
Price $313.99

All Prices are in US Dollars and do not include duties



This adaptor kit features a universal coupling which allows interchangeable connections between all 40 individual interfaces resulting in 192 possible combinations. Supplied in a zippered storage case ideal for portable use.

Features
  • Accommodates the most popular coaxial interfaces
  • Adapt from one coaxial interface or gender to another
  • Handy compartment-style storage case keeps adapters organized
  • More economical than buying individual adapters
  • Universal coupling element allows a wide range of interface combinations

Application
  • Coaxial interface conversion
  • Coax retrofit applications
  • Coaxial Extension
  • OEM coax applications


Documents and Resources

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov