QMA Plug to SMA Male, Pigtail 4 ft 195-Series

SKU CA-QPSMA004
QTY available 186
Quantity Price
1 - 24 $46.99
25 - 49 $42.29
50 - 99 $37.59
100 + Call Us
Price $46.99

All Prices are in US Dollars and do not include duties



High quality fully tested QMA Plug to SMA Male cable assemblies featuring high performance low loss 195-series coax cable.

QMA connectors are a "quick disconnect" version of a SMA connectors. They share the same internal construction as SMA connectors.

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.

Not sure what connector your radio has. Use our Radio to Connector-Type Cross-Reference.


Features
  • Custom cable lengths available
  • Each assembly is fully tested ensuring the highest quality
  • Made with high performance, high quality 195-series coax cable
  • Excellent low loss characteristics
  • Widest selection of lengths and connector styles

Application
  • Wireless LAN Devices
  • Wireless OEM Applications
  • External Antenna Applications
  • RF Voice/Video/Data
  • Wi-Fi Radios


Documents and Resources

Key Specifications

Key Specifications

Connector 1 Series
QMA
Connector 1 Gender
Plug
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
SMA
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
RF Cable Type
195 Series
RF Cable Impedance
50 Ohm