RG142B Coaxial Cable, BNC Male / Male, 15.0 ft

Item # CC142B-15
Availability
600
Price Table
Quantity Price
1 - 24 $76.99
25 - 49 $73.14
50 - 99 $69.29
100 + Call Us
Add to Cart

Description

This family of coaxial cable assemblies are ideal for applications that call for a operating temperature of -70°C to +200°C. The Tetrafluoroethylene dielectric and the Fluorinated Ethylene Propylene jacket also comply with the VW-1 vertical flame test. The crimp style BNC plug connectors produce a robust assembly for the most demanding applications. These high performance cables are available from stock in 15 lengths ranging from 1 to 100 feet.

Features
  • Available from stock in 15 lengths ranging from 1 to 100 feet
  • Dual shielding to reduce effects of EMI
  • High temperature 50 Ohm RF (Radio Frequency) signal transmission
  • Operating temperature range of -70°C to + 200°C satisfies a wide range of applications
  • Complies with VW-1 vertical flame test for applications requiring flame proof characteristics
Application
  • Data Transmission
  • GPS
  • RFID
  • Test and Measurement
  • Wireless Infrastructure


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov