L-com’s RG316 cable provides superior signal transmission for various applications. These RG316 coax cables have a 50-Ohm impedance; this matching impedance facilitates maximum signal transfer and reduces the risk of signal loss, distortion, and interference. This RG316 cable is suitable for a wide range of applications, including GPS, wireless infrastructure, data transmission, RFID and test and measurement. Make your purchase right to take advantage of our same business day shipping.
RG316 coax cables from L-com are high-performance cables available with straight and right-angle connector configurations. These coaxial cable assemblies feature SMB, SMA, SMC, and MCX connector series with male and plug connector genders. Our coax cables are available with crimp-style attachment methods and in-series connection types. This RG316 cable is flexible and has gold-plated contacts with brass body material that helps minimize insertion loss.
L-com coax RG316 cables have FEP (Fluorinated Ethylene Propylene) jacket material, which helps to maintain the integrity of the signal transmission by preventing interference from external electrical sources. In addition, this RG316 cable features a stranded center conductor and a 200-degree C maximum operating temperature. Our RG316 coax cable assemblies are available in lengths ranging from 1 to 10 feet. These high-quality coaxial cables are known for their durability and reliability.
The RG316 cable from L-com is designed to withstand harsh environmental conditions, making it suitable for indoor and outdoor applications. These flexible coax cables allow for convenient installation, especially in applications that require cable routing in confined areas or complex layouts. These 50-Ohm coaxial cables deliver excellent signal integrity and ensure long-lasting performance. The RG316 cable assemblies have silver-plated copper-clad steel inner conductor material and feature push-on and threaded connector groups.
L-com has one of the largest in-stock selections of RG316 coax cables for international and domestic orders. We are a global leader in wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the optimal RG316 cable for your requirements.