RP BNC Crimp Plug for RG58, 195-Series Cable

SKU ARBP-1700
QTY available 692
Quantity Price
1 - 24 $6.49
25 - 49 $5.84
50 - 99 $5.19
100 + Call Us
Price $6.49

All Prices are in US Dollars and do not include duties



This reverse polarity BNC plug RF connector (RP-BNC Plug) is designed for crimp attachment to the widely used RG58 and 195-series low-loss size coaxial cables utilizing readily-available crimp tools with standard crimp sizes: .178" for the crimp ferrule and .068" for the pin. BNC connectors connect with a twist lock, making them popular for RF applications.

Features
  • Can be used with L-com CA-195R, RG58/141/142‚ L-com CA195RW‚ WBC195‚ LMR®195‚ Belden 8240/8219 cable types

Application
  • Low Loss Coax Applications
  • Radio Pigtails
  • RF Applications
  • Wi-Fi Applications
  • WLAN


Documents and Resources

Key Specifications

Key Specifications

Polarity
Reverse Polarity
Connector Series
BNC
Connector Gender
Plug
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
4 GHz
Interface Type 1
CA-195R
Interface Type 2
RG58
Interface Type 3
RG141
Interface Type 4
RG142
Interface Type 5
CA-195RW
Interface Type 6
WBC195
Interface Type 7
Belden 8219
Interface Type 8
Belden 8240