RP-SMA Jack Bulkhead Crimp for RG58,195-Series Cable

SKU ARSJ-3700
QTY available 602
Quantity Price
1 - 24 $7.89
25 - 49 $7.10
50 - 99 $6.31
100 + Call Us
Price $7.89

All Prices are in US Dollars and do not include duties



This Reverse Polarity SMA Jack Bulkhead Crimp Connector is designed for WLAN, Wireless and RF applications. The ARSJ-3700 takes advantage of its bulkhead design to ensure that engineers or technicians will not have to worry about poor sealing after installation. This connector is compatible with RG58, RG141, RG142‚ WBC--195‚ LMR®195‚ Belden 8240, and Belden 8219 cable types. Order online today!

Features
  • Can be used with RG58/141/142‚ HyperLink CA195RW‚ WBC195‚ LMR®195‚ Belden 8240/8219 cable types

Application
  • Low Loss Coax Applications
  • Radio Pigtails
  • RF Applications
  • Wi-Fi Applications
  • WLAN

Key Specifications

Key Specifications

Polarity
Reverse Polarity
Connector Series
SMA
Connector Gender
Jack
Impedance
50 Ohm
Body Style
Straight
Mount Method
Bulkhead
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
RG58
Interface Type 2
RG141
Interface Type 3
RG142
Interface Type 4
WBC195
Interface Type 5
Belden 8240
Interface Type 6
Belden 8219