RP-SMA Plug Crimp for 240-Series Cable

SKU ARSP-1504
QTY available 5985
Quantity Price
1 - 24 $7.89
25 - 49 $7.10
50 - 99 $6.31
100 + Call Us
Price $7.89

All Prices are in US Dollars and do not include duties



This Reverse Polarity SMA Plug is built for Low Loss applications, WLAN and various wireless applications. TheARSP-1504 presents a robust design that is simple to install with a temperature rating of -55C to +85C. This connector is compatible with WBC--240‚ LMR®240, L-com CA-240 and Belden 7808 cable types. This L-com part is also tested to MIL-Std. 202 standards for features such as Moisture Resistance and Temperature cycling. Order online today!

Features
  • Can be used with WBC240‚ LMR®240, L-com CA-240, Belden 7808 cable types

Application
  • Low Loss Coax Applications
  • Radio Pigtails
  • Wi-Fi Applications
  • WLAN
  • RF Applications

Key Specifications

Key Specifications

Polarity
Reverse Polarity
Connector Series
SMA
Connector Gender
Plug
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
11 GHz
Interface Type 1
240-Series
Interface Type 2
WBC240
Interface Type 3
CA-240
Interface Type 4
Belden 7808