RP-SMA Plug Solderless Right Angle Crimp Style for 195-Series Low Loss Cable

SKU ARSP-1726
QTY available 156
Quantity Price
1 - 24 $7.89
25 - 49 $7.10
50 - 99 $6.31
100 + Call Us
Price $7.89

All Prices are in US Dollars and do not include duties



L-com's Reverse Polarity SMA Plug (RP-SMA Plug) Solderless Connector makes it quick and easy to terminate your cable assemblies. The captive center pin requires no crimping or soldering.

Note: For use only with cables with solid center conductors


Features
  • Can be used with LMR®195, CNT-195, TWS-195 and L-com's CA-195
  • Captive gold plated center pin requires no soldering or crimping
  • Nickel plated brass body ideal for outdoor use
  • Note: For use only with cables with solid center conductors

Application
  • Low-loss coax cable assemblies
  • Low Loss Coax Applications
  • Radio pigtails
  • RF applications
  • Wi-Fi Applications

Key Specifications

Key Specifications

Polarity
Reverse Polarity
Connector Series
SMA
Connector Gender
Plug
Impedance
50 Ohm
Body Style
Right Angle
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
195-Series
Interface Type 2
CNT-195
Interface Type 3
TWS-195
Interface Type 4
CA-195