To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

RP-SMA Plug to RP-SMA Jack, Pigtail 2 ft 195-Series

High quality fully tested Reverse Polarity SMA Plug to Reverse Polarity SMA Jack cable assemblies featuring high performance low loss 195-series coax cable.

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.

Not sure what connector your radio has. Use our Radio to Connector-Type Cross-Reference.


Features
  • Excellent low loss characteristics
  • Widest selection of lengths and connector styles
  • Custom cable lengths available
  • Each assembly is fully tested ensuring the highest quality
  • Made with high performance, high quality 195-series coax cable
Application
  • External Antenna Applications
  • Wi-Fi Radios
  • RF Voice/Video/Data
  • Wireless LAN Devices
  • Wireless OEM Applications

SKU CA-RSPRSJA002
QTY available 1249
Quantity Price
1 - 24 $20.42
25 - 49 $19.40
50 - 99 $18.38
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $20.42

Key Specifications

Key Specifications