RP-TNC Crimp Plug for 600-Series Cable

SKU ARTP-1606
QTY available 329
Quantity Price
1 - 24 $10.59
25 - 49 $9.53
50 - 99 $8.47
100 + Call Us
Price $10.59

All Prices are in US Dollars and do not include duties



This Crimp style Reverse Polarity TNC Plug is built for use with 600-series Cable. The ARTP-1606 was designed to work in a wide range of applications such as WLAN, Radio Pigtails and Low Loss Coax applications. This connector is compatible with WBC-600 and LMR®600 cable types. This connector has up to 80 lbs. of cable retention to ensure the cable will remain stationary when installed. Order online today!

Features
  • Can be used with WBC600‚ LMR®600 cable types

Application
  • RF Applications
  • Low Loss Coax Applications
  • Radio Pigtails
  • Wi-Fi Applications
  • WLAN

Key Specifications

Key Specifications

Polarity
Reverse Polarity
Connector Series
TNC
Connector Gender
Plug
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
600-Series
Interface Type 2
WBC600