RP-TNC Crimp Plug for RG174, RG188, and RG316 Cable

SKU BAC541
QTY available 229
Quantity Price
1 - 24 $2.00
25 - 49 $1.90
50 - 99 $1.80
100 + Call Us
Price $2.00

All Prices are in US Dollars and do not include duties



L-com offers a wide selection of Reverse Polarized TNC Plug connectors for low loss RF applications. Our Reverse Polarized TNC Plug connector selection includes both inline as well right angle Reverse Polarized TNC Plug connectors. Order online today! Some of the connectors available on this page must be purchased in increments of 10. Click on connector descriptions for more details.

Application
  • Low Loss Coax Applications
  • Radio Pigtails
  • Wi-Fi Applications
  • WLAN
  • RF Applications

Key Specifications

Key Specifications

Polarity
Reverse Polarity
Connector Series
TNC
Connector Gender
Plug
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Interface Type 1
RG174