TNC
/
Reverse Polarity TNC Plug
/
RP-TNC Crimp Plug for RG58, 195-Series Cable
RP-TNC Crimp Plug for RG58, 195-Series Cable
SKU
ARTP-1708
QTY available
1130
Quantity
Price
1 - 24
$0.75
25 - 49
$0.68
50 - 99
$0.60
100 +
Call Us
Price
$0.75
Quantity
-
+
Add to Cart
All Prices are in US Dollars and do not include duties
This Reverse Polarity TNC Crimp Plug is built for Low Loss applications, WLAN and various wireless applications. The ARTP-1708 can withstand over 40 lbs. of pull retention to ensure the cable will not break in the event it gets pulled or tugged. This connector is compatible with L-com CA-195R, RG58, RG141, RG142, L-com CA195RW, WBC- type cable, LMR®195, Belden 8240, and Belden8219 cable types. Order online today!
Features
Can be used with L-com CA-195R, RG58/141/142, L-com CA195RW, WBC/LMR®195, Belden 8240/8219 cable types
Application
Low Loss Coax Applications
Radio Pigtails
RF Applications
Wi-Fi Applications
WLAN
Documents and Resources
3D CAD Model (.step)
2D Drawing (.pdf)
Key Specifications
Key Specifications
Polarity
Reverse Polarity
Connector Series
TNC
Connector Gender
Plug
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
4 GHz
Interface Type 1
CA-195R
Interface Type 2
RG58
Interface Type 3
RG141
Interface Type 4
RG142
Interface Type 5
CA-195RW
Interface Type 6
WBC195
Interface Type 7
Belden 8240
Interface Type 8
Belden 8219