RP-TNC Crimp Plug for RG8 & 400-Series Cable

SKU ARTP-1404
QTY available 676
Quantity Price
1 - 24 $9.69
25 - 49 $8.72
50 - 99 $7.75
100 + Call Us
Price $9.69

All Prices are in US Dollars and do not include duties



The L-com ARTP-1404 is a Reverse Polarity TNC Plug designed for RG8 and 400-series cable. Utilizing the gold plated contact to minimize signal loss, this SMA Male connector is made for applications such as Radio Pigtails and wireless applications. This connector works with RG8‚ WBC--400‚ LMR®400‚ Belden 9913 and Belden 7810 cable types. Other technical specs include a cable retention of over 40 lbs. and a VSWR of less than 1.50 at 0-6 GHz. Order online today!

Features
  • Can be used with RG8‚ WBC400‚ LMR®400‚ HyperLink CA-400, Belden 9913, 7810 cable types

Application
  • Radio Pigtails
  • RF Applications
  • WLAN
  • Low Loss Coax Applications
  • Wi-Fi Applications

Key Specifications

Key Specifications

Polarity
Reverse Polarity
Connector Series
TNC
Connector Gender
Plug
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
4 GHz
Interface Type 1
RG8
Interface Type 2
400-Series
Interface Type 3
WBC400
Interface Type 4
Belden 9913
Interface Type 5
Belden 7810