TNC
/
Reverse Polarity TNC Plug
/
RP-TNC Crimp Plug Right Angle for RG58, 195-Series Cable
RP-TNC Crimp Plug Right Angle for RG58, 195-Series Cable
SKU
ARTP-1714
QTY available
540
Quantity
Price
1 - 24
$9.29
25 - 49
$8.36
50 - 99
$7.43
100 +
Call Us
Price
$9.29
Quantity
-
+
Add to Cart
All Prices are in US Dollars and do not include duties
This Right Angle Crimp style Reverse Polarity TNC Plug is built for use with RG58 and 195-series Cable. The ARTP-1714 was designed to work in a wide range of applications such as WLAN, Radio Pigtails and Low Loss coax applications. This connector is compatible with L-com CA-195R, RG58, RG141, RG142, L-com CA195RW, LMR®195, Belden 8240 and Belden 8219 cable types. The right angle orientation of the connector allows for flexibility when installing in tight spaces. Order online today!
Features
Can be used with L-com CA-195R, RG58/141/142, L-com CA195RW, WBC/LMR®195, Belden 8240/8219 cable types
Application
Low Loss Coax Applications
Radio Pigtails
RF Applications
Wi-Fi Applications
WLAN
Documents and Resources
3D CAD Model (.step)
2D Drawing (.pdf)
Key Specifications
Key Specifications
Polarity
Reverse Polarity
Connector Series
TNC
Connector Gender
Plug
Impedance
50 Ohm
Body Style
Right Angle
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
4 GHz
Interface Type 1
CA-195R
Interface Type 2
RG58
Interface Type 3
RG141
Interface Type 4
RG142
Interface Type 5
CA-195RW
Interface Type 6
WBC195
Interface Type 7
Belden 8240
Interface Type 8
Belden 8219