RP Type N Jack Crimp for RG8, 400-Series Cable

SKU ARNJ-1404
QTY available 610
Quantity Price
1 - 24 $7.59
25 - 49 $6.83
50 - 99 $6.07
100 + Call Us
Price $7.59

All Prices are in US Dollars and do not include duties



The Reverse Polarity Type N Jack from L-com is designed for RG8 and 400-series Cable. The ARNJ-1404 takes advantage of its gold plated contact to aid against signal loss during use. This connector can be used with RG8‚ CNT400‚ LMR®400‚ L-com CA-400-series, TWS-400, Belden 9913 and Belden 7810 cable types. Primary applications for this connector are WLAN, Wireless and Low loss coax applications. This connectors Temperature Cycling, Moisture Resistance, Corrosion, Vibration and Altitude are all MIL-Std. 202 rated. Order online today!

Features
  • Can be used with RG8‚ WBC/CNT400‚ LMR®400‚ L-com CA-400 series, TWS-400, Belden 9913, 7810 cable types

Application
  • Low Loss Coax Applications
  • Radio Pigtails
  • RF Applications
  • Wi-Fi Applications
  • WLAN

Key Specifications

Key Specifications

Polarity
Reverse Polarity
Connector Series
N
Connector Gender
Jack
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
11 GHz
Interface Type 1
RG8
Interface Type 2
CNT-400
Interface Type 3
WBT400
Interface Type 4
CA-400
Interface Type 5
TWS-400
Interface Type 6
Belden 9913
Interface Type 7
Belden 7810