SMA Female Bulkhead Crimp for RG58U (.25 hole) Cable

SKU BAC04
QTY available 951
Quantity Price
1 - 24 $14.79
25 - 49 $14.05
50 - 99 $13.31
100 + Call Us
Price $14.79

All Prices are in US Dollars and do not include duties



This female single D bulkhead mount SMA connector is designed for crimp attachment to RG58 coaxial cable utilizing readily-available crimp tools with standard crimp sizes: .213" for the crimp ferrule and .042" for the pin. The connector includes a nut and washer to facilitate panel mounting. This 50 Ohm subminiature connector utilizes a threaded coupling mechanism making it a popular choice in higher frequency applications.

Features
  • Bulkhead design complete with mounting hardware of washer and nut
  • Nickel plated body for enhanced corrosion resistance
  • Associated bulk cable and crimp tools available
  • Designed for crimp style attachment to RG58 coaxial cable
  • Gold plated contact pins to minimize signal loss

Application
  • RF Applications
  • Low Loss Coax Applications
  • Radio Pigtails
  • Wi-Fi Applications
  • WLAN

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SMA
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Interface Type 1
RG58