To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

SMA Male Crimp for RG8, 400-Series Cable

The L-com ASM-1406 is an SMA Male Crimp connector for RG8 and 400-series cable. Utilizing the gold plated contact to minimize signal loss, this SMA Male connector is made for applications such as Premise wiring and coaxial cable assembly, installation and repair. This connector works with RG8‚ WBC--400‚ LMR®400‚ L-com CA-400, Belden 9913 and Belden 7810 cable types. Other technical specs include a cable retention of over 40 lbs. and a VSWR of less than 1.50 at 0-6 GHz. Order online today!

Features
  • Gold plated contact pins to minimize signal loss
  • Can be used with RG8‚ WBC400‚ LMR®400‚ L-com CA-400, Belden 9913, 7810 cable types
  • Connector body and coupling nut gold plated for corrosion resistance
Application
  • Coaxial cable assembly
  • Coaxial cable installation
  • Coaxial cable repair
  • Premise wiring

SKU ASM-1406
QTY available 155
Quantity Price
1 - 24 $8.19
25 - 49 $7.37
50 - 99 $6.55
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $8.19

Key Specifications

Key Specifications