SMA Protective Cap for Male, with Chain

SKU ASF-CAP01
QTY available 47
Quantity Price
1 - 24 $15.59
25 - 49 $14.03
50 - 99 $12.47
100 + Call Us
Price $15.59

All Prices are in US Dollars and do not include duties



This sturdy metal dust cap protects your expensive SMA male coaxial interface when not connected to a mated interface. This cap features a metal retaining chain so that the caps can be securely attached to adjacent surface to prevent loss.

Features
  • Protection of SMA male coaxial interfaces
  • Retaining chain feature prevents loss
  • Metal construction is long lasting and durable

Application
  • Cable management
  • MDF/IDF applications
  • Network consolidation
  • LAN infrastructure

Key Specifications

Key Specifications

Connector Series
SMA
Connector Gender
Female
Chain Option
Chain