Test Cable, BNC Male / 6" Leads with Tinned End

SKU BC25
QTY available 1301
Quantity Price
1 - 24 $12.59
25 - 49 $11.33
50 - 99 $10.07
100 + Call Us
Price $12.59

All Prices are in US Dollars and do not include duties



This series of BNC test leads combines the ever popular BNC interface with most of the commonly used test lab connection types such as alligator clips, banana plugs, and test clips. These test leads are very useful in a lab environment for all your testing needs.

Features
  • BNC interface is commonly used in a test environment
  • Test and laboratory interconnections
  • Tinned ends offer termination flexibility

Application
  • Test and Measurement

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.