TNC Female Crimp for RG58 Cable

SKU BAC513
QTY available 29382
Quantity Price
1 - 24 $5.09
25 - 49 $4.84
50 - 99 $4.58
100 + Call Us
Price $5.09

All Prices are in US Dollars and do not include duties



L-com offers a wide selection of female TNC connectors for both RG type applications as well as low loss RF wireless applications. Our TNC female connector selection includes both crimp style as well as twist on female TNC connectors. Order online today!

Application
  • Low Loss Coax Applications
  • Radio Pigtails
  • RF Applications
  • WLAN
  • Wi-Fi Applications

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
TNC
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Interface Type 1
RG58