TNC Male Crimp for 240-Series Cable

SKU ATM-1506
QTY available 2072
Quantity Price
1 - 24 $8.39
25 - 49 $7.55
50 - 99 $6.71
100 + Call Us
Price $8.39

All Prices are in US Dollars and do not include duties



L-com offers a wide selection of male TNC connectors for both RG type applications as well as low loss RF wireless applications. Our TNC male connector selection includes both crimp style as well as twist on male TNC connectors. Order online today! Some of the connectors available on this page must be purchased in increments of 10. Click on connector descriptions for more details.

Features
  • Can be used with WBC240‚ LMR®240, L-com CA-240, Belden 7808 cable types

Application
  • Low Loss Coax Applications
  • Radio Pigtails
  • Wi-Fi Applications
  • WLAN
  • RF Applications

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
TNC
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
240-Series
Interface Type 2
WBC240
Interface Type 3
CA-240
Interface Type 4
Belden 7808