TNC Male Crimp for Belden 7807 Cable

SKU HPC783
QTY available 6
Quantity Price
1 - 24 $14.59
25 - 49 $13.86
50 - 99 $13.13
100 + Call Us
Price $14.59

All Prices are in US Dollars and do not include duties



This male TNC connector is designed for crimp attachment to Belden 7807 style coaxial cable utilizing a standard crimp size of .213" for the crimp ferrule. The contact pin is designed for solder attachment to the cable center conductor. Belden 7807 cable is a RG58 size cable with low loss performance characteristics.

Features
  • Crimp style attachment for a robust assembly
  • Common size hex crimp allows quick and easy crimping
  • Gold plated contact pins to minimize signal loss
  • Three piece design simplifies assembly process
  • TNC male for Belden 7807 coaxial cable

Application
  • RF Applications
  • Low Loss Coax Applications
  • Radio Pigtails
  • Wi-Fi Applications
  • WLAN

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
TNC
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Interface Type 1
Belden 7807