TNC
/
TNC Male Crimp & Twist On
/
TNC Male Crimp for RG58, 195-Series Cable
TNC Male Crimp for RG58, 195-Series Cable
SKU
ATM-1700
QTY available
1414
Quantity
Price
1 - 24
$5.89
25 - 49
$5.30
50 - 99
$4.71
100 +
Call Us
Price
$5.89
Quantity
-
+
Add to Cart
All Prices are in US Dollars and do not include duties
The ATM-1700 TNC Male Crimp Connector provides superior performance while maintaining a competitive price. Designed for Wireless and Low Loss applications, the robust Nickel plated brass body of the connector combined with the over 40 pounds of cable retention make this a cable designed to last. The gold plated center pin helps to prevent signal loss and maintain exceptional performance. Buy online now!
Features
Must be Purchased in Increments of 10
Can be used with L-com CA-195R, RG58/141/142‚ L-com CA195RW‚ WBC195‚ LMR®195‚ Belden 8240/8219 cable types
Application
RF Applications
Low Loss Coax Applications
Radio Pigtails
Wi-Fi Applications
WLAN
Documents and Resources
3D CAD Model (.step)
2D Drawing (.pdf)
Key Specifications
Key Specifications
Polarity
Standard
Connector Series
TNC
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
RG58
Interface Type 2
195-Series
Interface Type 3
CA-195R
Interface Type 4
RG141
Interface Type 5
RG142
Interface Type 6
CA-195RW
Interface Type 7
Belden 8240
Interface Type 8
Belden 8219