TNC Male Crimp Right Angle for RG58C/U Cable

SKU BAC525
QTY available 546
Quantity Price
1 - 24 $9.59
25 - 49 $9.11
50 - 99 $8.63
100 + Call Us
Price $9.59

All Prices are in US Dollars and do not include duties



This TNC Male Right Angle connector has been specifically designed for a crimp on style attachment to RG58C/U cable. The connector body and coupling nut are machined and nickel plated for superior corrosion resistance and durability. Gold plating is utilized on the center pin for low contact resistance.

Features
  • Crimp style attachment results in robust connector to cable attachment
  • Gold plated contact pin reduces signal loss
  • Nickel plated clamp nut and body provides optimum resistance to corrosion
  • Threaded style coupling coaxial connector
  • Widely utilized for equipment cabling and antenna interfaces used in the cellular/mobile communication industry

Application
  • Coaxial cable assembly
  • Premise wiring
  • WLAN
  • Coaxial cable repair

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
TNC
Connector Gender
Male
Impedance
50 Ohm
Body Style
Right Angle
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
RG58