Tool-less CCTV Video Balun (BNC Male)

SKU TL-VB-BNC
QTY available 449
Quantity Price
1 - 24 $23.79
25 - 49 $22.60
50 - 99 $21.41
100 + Call Us
Price $23.79

All Prices are in US Dollars and do not include duties



The TL-VB-BNC is perfect for on the spot field installations or repairs. The tool-less design makes termination easy and fast. Supports full color video up to 2,200 feet over Cat5 cabling. Order online today!

Features
  • Allows maximum distance of color video up to 2,200 ft (671 Meters) over Cat5 UTP cable
  • Built-in surge protection
  • Supports NTSC, PAL, and SECAM systems
  • Operating temperature: 0 to 55ºC

Application
  • CCTV
  • Surveillance
  • Security
  • Professional A/V

Product Compliance

Product Compliance

RoHS status
No Substance(s) Present Above Threshold
REACH status
SVHC (06/2024) No Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.