L-com's Twinaxial Cables are designed for low-level signal patching and balanced line applications. The connectors have polarized, stepped keyways that prevent them from mating with traditional BNC coaxial connectors. The connectors of the Twinaxial Cables are made of machined brass with a non-tarnish nickel finish and gold-plated contacts for resistance to corrosion and minimal signal loss. Our Twinaxial Cable assemblies are available in six standard lengths from 1 to 10 feet. Order one or more Twinaxial Cables now to receive same business day shipping!