To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Type F Auto-Terminating (Female/Female) Adapter, 75 Ohm

This unique design utilizes an automatically engaging resistor that eliminates the nuisance of using separate terminators. In addition to saving money, these adapters ensure that critical lines are properly terminated when an attached cable is removed. Choose either 50 or 75 Ohm (ATERM-FF) impedance.

Features
  • Eliminates accidental creation of open lines after decoupling
  • Eliminates the need for separate terminations
  • Automatic termination of an 75 Ohm line when not coupled
Application
  • MDF/IDF
  • R&D
  • Test environments

SKU ATERM-FF
QTY available 1222
Quantity Price
1 - 24 $17.59
25 - 49 $15.83
50 - 99 $14.07
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $17.59

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov