Type N Female Crimp Bulkhead for 100-Series Cable

SKU ANF-3102
QTY available 191
Quantity Price
1 - 24 $7.69
25 - 49 $6.92
50 - 99 $6.15
100 + Call Us
Price $7.69

All Prices are in US Dollars and do not include duties



This Type-N Female double D bulkhead mount connector is designed for crimp attachment to 100-series low-loss coaxial cable. The center contact is designed for solder attachment.

Features
  • Can be used with L-com CA-100, LMR®100, TWS-100 and CNT-100 series cable
  • Features Nut, Lock Washer and O-Ring for securing to bulkhead

Application
  • WiFi
  • 802.11a/b/g/n
  • Antenna pigtail
  • Wireless networks
  • WLAN

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Mount Method
Bulkhead
Interface Type 1
CA-100
Interface Type 2
TWS-100
Interface Type 3
CNT-100