Type N Female Crimp for 200-Series Cable

SKU ANF-1202
QTY available 438
Quantity Price
1 + $6.59
Price $6.59

All Prices are in US Dollars and do not include duties



This Type N Female Crimp Bulkhead connector is designed for use with 200-series Cable. The ANF-1202 can be used with WBC-200‚ LMR®200 and Belden 7807 cable types. This connector is designed for use in the wireless space as well as 802.11a/b/g/n. The bulkhead design allows for the connector to provide extra resistance against pulling of the cable. Order online today!

Features
  • Can be used with WBC200‚ LMR®200, HyperLink CA-200, Belden 7807 cable types

Application
  • 802.11a/b/g/n
  • Antenna pigtail
  • WLAN
  • WiFi
  • Wireless networks


Documents and Resources

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
WBC200
Interface Type 2
Belden 7807